IESNA:LM-63-2002
[TEST]P946503
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8740
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1025.5 1284 1517.7 1698.6 1846.1 1929.6 1968.8 1982.8 2053.7 2205.2
2455.6 2771.9 3083.2 3331.8 3549.2 3747.7 3873.2 3905.2 3828 3632.7
3238.4 2556.7 2110.5 1767.6 1399.9 984.9 647.4 453.9 354.2 305.9
277.5 233.2 197.6 68.6 33.4 5.4 0
1025.5 1293 1529 1713 1848.4 1940 1986.9 2000 2058.6 2195.3
2426.8 2736.7 3042.1 3299.3 3519 3717.5 3866.4 3920.1 3870.9 3705.3
3376 2746.2 2195.8 1843.9 1480.7 1073.7 706.1 476.4 365.4 316.7
280.2 236.9 199.4 84.8 35.6 6.8 0
1025.5 1281.7 1513.2 1699 1843.9 1949 2007.2 2032 2078 2200.7
2397.9 2673.1 2966.3 3224.9 3433.7 3600.7 3757.2 3833.5 3814.1 3681.9
3417 2984.4 2378.9 1956.7 1596.2 1201.9 802.6 533.3 394.3 327.5
289.2 251.7 215.7 164.7 83.9 9.9 0
1025.5 1281.7 1506.4 1691.8 1846.6 1965.2 2044.6 2086.1 2129.4 2224.2
2370.8 2584.2 2837.8 3080.9 3276.7 3437.3 3572.2 3681.4 3710.7 3667.4
3508.2 3212.7 2797.6 2306.3 1843.9 1432.9 1002 641.5 437.6 333
287.4 249.5 212.9 169.6 119.1 46.5 0
1025.5 1243.8 1461.7 1652.1 1815.4 1959.8 2074.9 2151.1 2199.8 2274.7
2396.5 2553.1 2755.6 2961.8 3147.3 3307 3436.9 3552.4 3634.5 3656.6
3612.8 3478.4 3217.6 2823.3 2362.7 1892.1 1409.9 929.4 583.8 391.6
298.7 265.3 230.5 176 118.7 37 0
1025.5 1224 1420.7 1606.1 1777.5 1936.4 2080.7 2194.9 2272.5 2345.1
2436.2 2567.1 2718.7 2898.7 3080 3260.5 3413.9 3533.9 3624.6 3699.5
3757.7 3738.3 3656.6 3471.2 3150.9 2735.8 2202.1 1688.7 1135.6 701.1
454.8 310.8 225.1 136.2 68.6 18 0
1025.5 1186.1 1357.1 1531.7 1701.3 1867.8 2028.4 2171.4 2290.1 2385.3
2481.8 2587.4 2703.3 2847.7 3013.3 3200.9 3394 3580.4 3745.5 3890.8
4022.9 4168.2 4233.6 4274.2 4265.2 4081.1 3729.7 3169.8 2429 1645.4
949.7 493.1 251.7 145.3 70.8 24.4 0
1025.5 1157.2 1294.4 1444.1 1599.3 1746 1903.4 2056.4 2203.4 2333.4
2463.3 2583.8 2692.9 2810.7 2934.3 3066.9 3220.8 3394.9 3585.3 3787.4
4008.1 4324.8 4580.6 4736.7 4914.4 5043 5059.7 4886.9 4437.6 3710.3
2703.3 1744.6 889.2 362.7 129.5 25.3 0
1025.5 1105.3 1201.9 1313.8 1436.5 1566.4 1698.6 1829.4 1958.9 2092
2231.4 2360.4 2500.7 2647.4 2799.9 2952.8 3122.4 3312.8 3523.5 3762.2
4041 4463.7 4883.3 5170.7 5537.5 5969.2 6431.2 6739.3 6673.5 6053.1
4775.9 3096.3 1313.3 401.1 126.3 26.2 0
1025.5 1096.3 1192.4 1295.3 1411.2 1533.9 1659.3 1784.3 1907.9 2033.4
2157 2285.1 2420.4 2567.1 2718.7 2876.1 3051.2 3244.7 3461.3 3708
3986.4 4433.9 4856.7 5168 5560 6030.6 6535 6856.2 6795.3 6135.7
4747.5 2903.2 1112.5 307.2 99.3 22.6 0
1025.5 1062 1111.6 1178.4 1259.2 1347.1 1436 1529.4 1626 1723.4
1821.8 1923.3 2025.7 2134 2250.4 2373.5 2508.9 2662.3 2847.2 3058.4
3315.5 3724.3 4034.2 4340.1 4713.2 5162.1 5583.5 5766.2 5575.4 4847.7
3578.6 1991.8 574.3 120.5 40.2 9 0
1025.5 1036.8 1064.7 1104.9 1160.4 1220.4 1285.8 1353 1421.1 1493.8
1564.6 1632.7 1703.1 1773 1847 1925.1 2007.2 2106.9 2222.4 2372.2
2588.7 2857.6 3040.8 3245.6 3490.6 3757.7 3939.9 3876.3 3557.8 2960.5
2138 1094 356.9 106.5 36.5 8.6 0
1025.5 1014.2 1018.3 1036.8 1067 1098.1 1139.2 1179.8 1219.9 1261.9
1298.4 1331.4 1358.9 1384.1 1401.7 1413 1424.3 1432 1444.6 1473.9
1544.3 1585.8 1593.5 1608.8 1632.7 1654.4 1595.3 1408.1 1141 845.5
574.8 325.7 163.3 69 33.4 11.7 0
1025.5 966.8 932.1 914 912.2 919.5 931.6 945.2 954.6 960.5
960.1 948.8 931.2 906.4 873.4 833.3 785 734.9 688.9 646.1
601.8 562.6 529.7 502.6 479.1 455.2 425.4 385.3 329.8 255.4
185.9 136.7 94.7 60.9 34.7 9.9 0
1025.5 923.1 859.4 831.5 824.7 830.6 843.2 856.7 863.5 861.7
852.2 835.5 811.2 780.9 745.8 709.7 672.2 634.8 597.8 557.2
516.1 479.1 452.1 435.8 429.5 430.4 429.5 416.9 385.7 333.9
254 175 122.7 80.8 40.2 9 0
1025.5 888.8 812.1 781.9 783.2 800.3 819.3 831.5 832.4 824.3
808.5 785.9 759.3 728.6 696.1 664.1 630.3 594.6 558.1 524.2
498.5 476.4 461.5 452.1 443.9 434.5 419.6 404.2 385.3 355.1
309 242.7 159.3 88 42 9 0
1025.5 855.8 776.9 756.6 769.2 792.7 811.2 820.2 816.6 802.6
780.9 755.2 725.5 696.1 665 634.8 614 589.2 558.1 533.3
516.6 494.5 459.7 432.2 414.2 396.6 378.5 360.5 344.2 329.3
311.7 283.3 231.9 177.8 104.2 25.3 0
1025.5 837.3 758.4 747.1 768.8 791.3 809.8 815.2 806.7 784.6
757.9 727.7 695.2 666.4 641.5 627.6 610.9 593.7 577 540
507.1 480.9 454.8 430.4 405.1 383 361.4 341.5 320.8 296.9
273.4 252.2 221.1 190.8 133.5 51.9 0
1025.5 821.6 746.7 745.3 769.2 790.9 807.1 808.9 795.8 771.9
741.7 708.3 678.5 651 632.5 616.7 596.4 568.9 544.5 515.2
492.7 467.4 442.6 420 401.1 381.7 360.9 339.7 314.9 287.4
257.2 230.5 196.3 148.4 98.4 41.1 0
1025.5 812.5 740.8 744.9 771 792.2 806.7 804 787.3 758.8
723.7 690.7 662.7 641.5 631.6 607.7 570.7 527.9 510.7 496.3
470.6 450.7 433.6 408.3 389.3 374.5 355.1 332 304.5 274.3
241.4 226.9 195.3 127.7 92.9 56.8 0
1025.5 810.7 737.2 745.3 771.5 793.1 806.2 802.6 782.3 750.3
714.6 682.1 654.6 641.5 626.2 596 541.8 506.2 497.2 479.6
457 432.7 409.6 392.1 381.2 371.8 354.2 332.5 306.3 276.1
244.1 252.2 201.2 134.4 102.4 37.9 0
1025.5 810.7 736.7 746.7 771.9 793.6 805.8 804 784.1 750.7
714.6 681.7 654.2 642 624.8 594.2 537.8 506.6 499.4 479.1
455.7 429 410.1 386.6 383.5 371.8 353.7 332.5 308.1 275.7
245 248.6 172.8 139 101.1 36.5 0
